??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 80 HT1-60 N009 M10x1.25-IG
Bill of material
SCHMALZ 10.01.01.11170 PFG 80 HT1-60 N009 M10x1.25-IG
NAME
Name
10_01_01_11170
NNCUSTOM
PFG 80 HT1-60 N009 M10x1.25-IG
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 80 HT1-60 N009 M10x1.25-IG
LINACUSTOM
PFG 80 HT1-60 N009 M10x1.25-IG
ARTNR
Order number
10.01.01.11170
C132
G1
M10x1.25-IG
C133
LG1
6 mm
C171
Z
6 mm
C117
H
20.5 mm
C614
Ds
80 mm
C122
Dk
52.3 mm
C1688
Dmax(S)
86 mm
C946
Baugröße
80
C444
Saugerwerkstoff
Hochtemp. Material HT1
C556
Saugkraft
260 N
C445
Werkstoffhärte
60 °Sh
C191
Nippel
N 009
C683
Volumen
26.756 cmł
C462
Werkstückradius (min) (konvex)
150 mm
C575
Weight
51.2 g