??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 18 SI-50
Bill of material
SCHMALZ 10.01.01.10892 SGC 18 SI-50
NAME
Name
10_01_01_10892
NNCUSTOM
SGC 18 SI-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 18 SI-50
LINACUSTOM
SGC 18 SI-50
ARTNR
Order number
10.01.01.10892
C127
d
4 mm
C122
Dk
8 mm
C614
Ds
18 mm
C1688
Dmax(S)
21 mm
C117
H
12 mm
C171
Z
3 mm
C946
Baugröße
18
C444
Saugerwerkstoff
Silikon SI
C575
Weight
0.7 g