??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 30 NK-40
Bill of material
SCHMALZ 10.01.01.10902 SGC 30 NK-40
NAME
Name
10_01_01_10902
NNCUSTOM
SGC 30 NK-40
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 30 NK-40
LINACUSTOM
SGC 30 NK-40
ARTNR
Order number
10.01.01.10902
C127
d
6 mm
C122
Dk
12 mm
C614
Ds
30 mm
C1688
Dmax(S)
32.5 mm
C117
H
16 mm
C171
Z
4.5 mm
C946
Baugröße
30
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
2 g