??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 45 SI-50
Bill of material
SCHMALZ 10.01.01.10912 SGC 45 SI-50
NAME
Name
10_01_01_10912
NNCUSTOM
SGC 45 SI-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 45 SI-50
LINACUSTOM
SGC 45 SI-50
ARTNR
Order number
10.01.01.10912
C127
d
10 mm
C122
Dk
15 mm
C614
Ds
45 mm
C1688
Dmax(S)
48.5 mm
C117
H
18 mm
C171
Z
5 mm
C946
Baugröße
45
C444
Saugerwerkstoff
Silikon SI
C575
Weight
6.1 g