??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Flap hinge plastic - accessories
Bill of material
4008514 Klappscharnier Kunststoff 40 (Winkel=180)
ARTIKEL
Article description
Flap hinge plastic
PPF
Pillar profile
PT
Door profile
BEST
SW
Swivelling range
A
48 mm
B
mm
B1
mm
C
mm
C1
mm
E
9 mm
F
12 mm
H
28 mm
R
mm
HINWEISVPE
Refrence to pack quantity
none
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click Icon)