??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 40 FPM-65 N007
Bill of material
SCHMALZ 10.01.01.00076 PFG 40 FPM-65 N007
NAME
Name
10_01_01_00076
NNCUSTOM
PFG 40 FPM-65 N007
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 40 FPM-65 N007
LINACUSTOM
PFG 40 FPM-65 N007
ARTNR
Order number
10.01.01.00076
C171
Z
3.5 mm
C117
H
14 mm
C116
H2
7 mm
C614
Ds
40 mm
C127
d
6 mm
C125
d1
11 mm
C122
Dk
24.3 mm
C1688
Dmax(S)
43 mm
C946
Baugröße
40
C444
Saugerwerkstoff
Fluorkautschuk FPM
C556
Saugkraft
57.7 N
C445
Werkstoffhärte
65 °Sh
C191
Nippel
N 007
C683
Volumen
3.912 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C575
Weight
12 g