目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.05.00754 SAOF 100x50 HT2-65 G1/4-IG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Oval)
Flat Suction Cups SAOF HT2 (Oval)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_oval/flachsauggreifer_saof_ht2_oval/10_01_05_00754.prj},{NB=SCHMALZ 10.01.05.00754 SAOF 100x50 HT2-65 G1/4-IG},{NAME=10_01_05_00754},{INAME=10_01_05_00754},{SHA256=RWGLUS/SFwfBm5/LLxPhBTqQA1LMK32Ewk6xRIqPT5U=},{NNCUSTOM=SAOF 100x50 HT2-65 G1/4-IG},{NTCUSTOM=Flachsauggreifer HT (oval)},{NBCUSTOM=SAOF 100x50 HT2-65 G1/4-IG},{LINACUSTOM=SAOF 100x50 HT2-65 G1/4-IG},{ARTNR=10.01.05.00754},{C1704=54},{C1227=48.1},{C124=8},{C132=G1/4\"-IG},{C117=30},{C133=8},{C1703=106},{C1228=101.1},{C140=17},{C171=5},{C556=217},{C681=177},{C683=20},{C462=75},{C455=6},{C670=100 x 50},{C2195=G1/4\"-IG},{C1455=Messing vernickelt},{C1432=0},{C444=Hochtemp. Material HT2},{C445=65},{C1314=250},{C575=91.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SAOF HT2 (Oval) - SAOF 100x50 HT2-65 G1/4-IG
Bill of material
SCHMALZ 10.01.05.00754 SAOF 100x50 HT2-65 G1/4-IG
NAME
Name
10_01_05_00754
NNCUSTOM
SAOF 100x50 HT2-65 G1/4-IG
NTCUSTOM
Flachsauggreifer HT (oval)
NBCUSTOM
SAOF 100x50 HT2-65 G1/4-IG
LINACUSTOM
SAOF 100x50 HT2-65 G1/4-IG
ARTNR
Order number
10.01.05.00754
C1704
Bmax(S)
54
mm
C1227
Bs
48.1
mm
C124
dn
8
mm
C132
G1
G1/4"-IG
C117
H
30
mm
C133
LG1
8
mm
C1703
Lmax(S)
106
mm
C1228
Ls
101.1
mm
C140
SW1
17
mm
C171
Z
5
mm
C556
Saugkraft
217
N
C681
Querkraft
177
N
C683
Volumen
20
cmł
C462
Werkstückradius (min) (konvex)
75
mm
C455
Schlauchinnendurchmesser (empf.)
6
mm
C670
Abmessung (LxB)
100 x 50
mm
C2195
Connection
G1/4"-IG
C1455
Nippelwerkstoff
Messing vernickelt
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Hochtemp. Material HT2
C445
Werkstoffhärte
65
°Sh
C1314
Temperaturbeständigkeit
250
°C
C575
Weight
91.6
g