??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 60 SI-50
Bill of material
SCHMALZ 10.01.01.10916 SGC 60 SI-50
NAME
Name
10_01_01_10916
NNCUSTOM
SGC 60 SI-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 60 SI-50
LINACUSTOM
SGC 60 SI-50
ARTNR
Order number
10.01.01.10916
C127
d
10 mm
C122
Dk
15 mm
C614
Ds
60 mm
C1688
Dmax(S)
67 mm
C117
H
24 mm
C171
Z
9 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Silikon SI
C575
Weight
11.4 g