??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Floating Suction Cups SBS - SBS 40 HF G1/8-IG
Bill of material
SCHMALZ 10.01.01.12653 SBS 40 HF G1/8-IG
NAME
Name
10_01_01_12653
NNCUSTOM
SBS 40 HF G1/8-IG
NTCUSTOM
Schwebesauger
NBCUSTOM
SBS 40 HF G1/8-IG
LINACUSTOM
SBS 40 HF G1/8-IG
ARTNR
Order number
10.01.01.12653
C114
B
41 mm
C121
D
40 mm
C132
G1
G1/8"-IG
C135
G2
M4-IG
C138
G3
G1/8"-IG
C117
H
17 mm
C115
H1
17.5 mm
C133
LG1
5 mm
C136
LG2
6 mm
C139
LG3
6 mm
C628
X1
32 mm
C969
Haltekraft
10.5 N
C869
Luftverbrauch
11.4 mł/h
C868
Luftverbrauch
190 l/min
C2201
Druckbereich (Betriebsdruck)
1,0 ... 6,0 bar
C575
Weight
51 g