??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TASI Measurement
Description
Flow Meter TCM 230K - Flowmeters Mid & High Ranges
Bill of material
TCM230KASSGSSAZZSEx01-
PN
Part Number
TCM230KASSGSSAZZSEx01
PR
Product Series
TCM230K
PC
Process Connections
MTR
Medium Temperature Range
PRS
Pressure
With rupture disc max. 72.5 PSI (5 BAR)
MD
Mechanical Design
FFL
Face to Face-Length
Standard (other lengths on request)
ET
Electronics Type
INT
Interface
Not used
SV
Supply Voltage
Not used
OPT
Options
No option
EXP
Ex-Protection
SO
Special Options
TH
TCE Housing
MVR
Mount Version Remote
OIR
Options Interface Remote
SVR
Supply Voltage Remote
EOR
Electronics Options Remote
CL
Cabel Length
EPR
Ex Protection Remote