??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
BELIMO EMEA
Description
Flow sensor
Bill of material
22PF-1UE
SA010ID04
Manufacturer name
Belimo
SA810ID03
Order number / Reference number
PREVIEW
Preview
LODLEVEL
Level of Geometry
SA810ID10
Description text
SA700ID28
Nominal dimension
SA700ID30
nominal pressure
25
SA700ID06
kvs value
0.000 m³/h
SA700ID04
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
SA700ID26
Product description
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure(working pressure) ps
0.000 bar
SA700ID40
permitted media
Wasser mit Glykol bis max. 60% vol.
SA700ID41
Manual adjustment on the valve available
No
SA700ID42
max. Glykolanteil des Mediums
60
SA200ID03
Body style
2-way
SA300ID03
Body connection variants
male thread
SA400ID03
Body material
Brass
SA450ID03
Surface
nickel-plated
SA010ID02
Sheet number of the guideline
2