??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS250-1312
Bill of material
FLS250-1312
PN
Part Number
FLS250-1312
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 216W, Output 12VDC, 18A, Input 85-264VAC, JST Header
POWER
Power
216 W
OV
Output Voltage
12 VDC
OC
Output Current
18 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
4.5 x 2.5 x1.5 Inch
NOO
Number of Outputs
1
CONNECTOR
Connector
JST
PACKAGE
Package
Open Frame