??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS400-1348-TF
Bill of material
FLS400-1348-TF
PN
Part Number
FLS400-1348-TF
DESC
Description
Industrial Cover Kit with TOP FAN AC-DC Power Supply, Power 400W, Output 48VDC, 8.30A, Input 85-264VAC, JST Header
POWER
Power
400 W
OV
Output Voltage
48 VDC
OC
Output Current
8.3 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
5.29 x 3.04 x 3.24 Inch
NOO
Number of Outputs
1
CONNECTOR
Connector
JST
PACKAGE
Package
Cover Kit with Top FAN