??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 77
HELP_VARIABLE
Company
Schaffner
Description
FN 2090 - Two-Stage Filters, Multi-stage AC/DC EMI Filter with Excellent Attenuation Performance
Bill of material
Schaffner FN2090A-16-06
CNSTYPECODE
Type code
CNSORDERNO
Order number
PE
Performance
Very high
RC
Rated current 40°C (25°C)
A
BAH005
Voltage
250 V
PL
Power Loss 25°C/50 Hz
W
IO
Input/Output connections
PDF
PDF Datasheet
Download
A
mm
B
mm
C
mm