??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3521 Minipack - GESIPA Blindniete Flachrundkopf Kupfer/Bronze Minipack
Bill of material
SFS FN 3521 485521 Blindniet Flachrundkopf Kupfer/Bronze Minipack 4x6 KL 1-3
IDNR
Ident number
ARTNR
Order number
MAT
Material
Kupfer, Dorn: Bronze
ONR
Orig.-Nr.
D1
Diameter
4.0 mm
L
Length
mm
KL
Clamping length
mm
D2
Diameter
8.0 mm
DM
Diameter
2.1 mm
K
Head height
1.2 mm
VERP
Verpackung (Mengeneinheit 1Pack)
50