??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3570 - GESIPA Blindniete Grosskopf 15 A4/A4
Bill of material
SFS FN 3570 518579 Blindniet Grosskopf 15 A4/A4 4.8x20 KL 11-15
IDNR
Ident number
ARTNR
Order number
MAT
Material
Rostfrei A4, Dorn: rostfrei A4
ONR
Orig.-Nr.
D1
Diameter
4.8 mm
L
Length
mm
KL
Clamping length
mm
D2
Diameter
15 mm
DM
Diameter
3.2 mm
K
Head height
2 mm
VERP
Verpackung (Mengeneinheit 1Pack)
250