??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN8012 - FISCHER SaMontec Flachfitting FMFF 90
Bill of material
715689
ARTNR
Artikelnummer
715689
LODLEVEL
FN
FN8012
TYP
Type
F4
MARKE
Marke
FISCHER SAMONTEC
LM
Lief.Mat
547841
MKT
Materialkurztext
FI 547841 SM FlFitti,FMFF90°,1
LTEXT1
Langtext 1
FISCHER SaMontec Flachfitting FMFF 90
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT3
Langtext 3
-
LTEXT4
Langtext 4
FMFF 90° (547841)
B
90 mm
L
282 mm