??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fnr_5_48 - Bel Power Solutions
Bill of material
FNR-5-48
PN
Part Number
FNR-5-48
DESC
Description
AC-DC Power Shelf, Power 50000W, Output 48, 105A, Input 85-264VAC
POWER
Power
5000 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OT
Operating Temperature
0 to 70 °C