??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Ferguson
Description
FNW 150# - Flanged Full Port Fire-Safe Ball Valve
Bill of material
2F600AC92SR-80
PN
Part Number
PROCESS
Process Conditions
MEDIA
Media
TEMP
Temperature
VALVE
Valve Selections
SIZE
Size
Inch
EC
End Connection
Flanged
MATB
Body Material
MATBALL
Ball Material
Stainless Steel
MATS
Seat Material
TFM 1600 + 20% GF
CONTROLF
Control Function
On/Off
ACTUATOR
Actuator Selections
ACT
Type
AFIN
Actuator Finish
FP
Fail Position
PR
Air Supply
APOS
Orientation
CONTROLO
Control Options
CLASS
Pressure Rating
150#
SO
Solenoid
LS
Limit Switch