??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA SCdx-SCdx 2G50/125 OM3, 3.0m
Bill of material
HARTING 33012410030006
MANUID
Product number of the Manufacturer
33012410030006
PREVIEW
Preview
DESCSHORT
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 3 m, Diameter: 5.17 mm
DESCLONG
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 3 m, Diameter: 5.17 mm
MANUTYPEDESC
Manufacturer Type Description
FO CA SCdx-SCdx 2G50/125 OM3, 3.0m
SUPPLIERALTNO
Alternative product number
33 01 241 0030 006
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAK322
cable type
Simplex
BAB392
certificate/approval
0
BAI969
Length
3 m
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink