You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
A-232-OS-KIT
Allenair Cylinders
Mounting Kits and Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{alkon/mounts/foot_mount_kit_asmtab.prj},{NB=A-232-OS-KIT},{FOOTMTPN=A-232-OS-KIT},{FOOTMTPRJ=foot_mount.prj},{FOOTMTINST=A-232-OS},{MTGNUTPRJ=mounting_nuts.prj},{MTGNUTINST=A-314},{PPATH=foot_mount_kit_asmtpl.prj},{A=1.125},{B=0.875},{C=1.281},{D=0.250},{E=0.281},{F=1.625},{G=2.500},{O=1.375},{S=1.750},{SLOT=.281 DIA X .188 SLOT }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Allenair Cylinders
Description
Foot Mount Kit - Foot Mount Kit
Bill of material
A-232-OS-KIT
PN
Foot Mount Kit PN
A-232-OS-KIT
A-232-OS-KIT
A
1.125
1.125
Inch
B
0.875
0.875
Inch
C
D
1.281
1.281
Inch
D
0.250
0.250
Inch
E
0.281
0.281
Inch
F
1.625
1.625
Inch
G
2.500
2.500
Inch
O
1.375
1.375
Inch
S
1.750
1.750
Inch
SLOT
Slot Size
.281 DIA X .188 SLOT
.281 DIA X .188 SLOT