目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
200-65SNG STEEL
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Nut CUPLA 200
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{nitto/cupla/low_pressure_air/nut_cupla_200/sng_type_socket.prj},{NB=CCB07829-00_200-65SNG_STEEL_c},{ASSYNO=CB07829},{MODEL=200-65SNG},{S=φ6.5 x φ10},{MT=STEEL},{M=107},{L=(137.5)},{L1=137.5},{A=90},{D=(26.5)},{D1=26.5},{B=5.3},{H=Hex.19},{T=Hex.19},{XT=19},{SM=NBR},{CP=},{SECTION=C},{FIG=0},{REV=0},{MNO=200-65SNG STEEL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
For urethane hose with hose guard nut connection_SNG Type - Socket
Bill of material
200-65SNG STEEL
CNSORDERNO
Order number
200-65SNG STEEL
200-65SNG STEEL
ASSYNO
Assy No.
CB07829
CB07829
S
Application (Hose)
Φ6.5 x Φ10
Φ6.5 x Φ10
mm
MT
Material
STEEL
M
Mass
107
107
g
L
(137.5)
mm
A
90
mm
D
ΦD
(26.5)
mm
B
ΦB
5.3
5.3
mm
H
H (WAF)
Hex.19
mm
T
T (WAF)
Hex.19
Hex.19
mm
SM
Seal material
NBR