??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
FORK - MODEL GK-M
Bill of material
W0950322020
CODE
Code
W0950322020
DI
Ø Diameter
mm
A
20 mm
B
10 mm
C
20 mm
D
Thread
M10x1.25
F
40 mm
L
52 mm
M
ØM
10 mm
N
26 mm
WG
Weight
92 g