??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Foundation bracket - Aluminium - accessories
Bill of material
401130240er Nutgeometrie
ARTIKEL
Article description
Foundation bracket aluminium
TYPE
Type
Slot geometry 40
BEST
Order-no.
4011302
A
60 mm
B
160 mm
C
40 mm
D
120 mm
E
55 mm
F
20 mm
G
11 mm
H
12 mm
CNSMASSEXACT
Weight
0.226 kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-02-90
WEEE
Registration No. WEEE
DE71223010
WARENNUMMER
Customs tariff number
84669400
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click me)