FPA54-BM63B
Flexicon
Non-metallic conduits and fittings
FPA
Straight
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/straight/fpa_str_swi_brass_ext_thr.prj},{NB=FPA54-BM63B},{CLR=Black as standard},{DES=NPB Ext Metric},{CT=FPA},{NW=48},{CS=54},{A=M63x1.5},{T1=BM63},{NDM=63.0000},{KDM=61.1600},{B=16},{C=68},{D=76},{E=53.0},{FAF=70},{FAC=77},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=78.000},{HEXL=7.000},{MHEXL=10.000},{MCL=5.000},{VER=1.000},{SW=75.000},{CNL=44.000},{RL=45.000},{RD=54.500},{MOVE=0.680}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
Flexicon
Description
FPA-BT - Straight, swivel brass conduit fitting, external thread
Bill of material
FPA54-BM63B
CNSORDERNO
Order number
FPA54-BM63B
FPA54-BM63B
CLR
Colour
Black as standard
DES
Description
NPB Ext Metric
NPB Ext Metric
NW
European size
48
48
A
Thread
M63x1.5
M63x1.5
B
Length
16
16
mm
C
Height
68
68
mm
D
Diameter
76
76
mm
E
Diameter
53.0
53.0
mm
FAF
Width across flats
70
70
FAC
Diameter
77
77
mm
CNSMAT
Material
PA66 & Nickel Plated Brass
mm
INFO
HTML (online)