??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
FPNAT, GFPNAT, SFPNAT, HFPNAT, CFPNAT, FPNDT, GFPNDT, SFPNDT, HFPNDT, CFPNDT - Locating Pins - Shouldered - Tapered, Shoulder Thickness Configurable - Threaded
Bill of material
FPNAT6-P4.00-L0-B2.0-T1.0
PN
Part Number
MAT
Material
ST
Surface Treatment
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
H
mm
MM
m
mm
W
(W)
0.0 mm
ALT1
Wrench Flats Alteration
HC
HC 0.5mm Increment
mm
ALT2
Length of Tapered Point
TC
TC 1mm Increment
mm
ALT3
Spherical Tip
ALT4
Shoulder Thickness Tolerance
ALT5
Relief