??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
FQP Series - Bimba Quik-Flo Flow Controls
Bill of material
FQP21
PN
Part No.
NO
Port Size - OD Tubing
TS
Needle Adjustment Type Selection
OP
Max. Operating Pressure
150 PSI Air Only
OT
Operating Temp Range
14° to +167° F (-25° C to +75° C)
C
Port Size
OD
OD Tubing
Inch
H
Inch
H1
Inch
L
Inch
W
Inch