??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bradley
Description
Framed Mirror Acorp Security SA01
Bill of material
framed_mirror_acorp_security_sa01_sa01_1
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
LOWEMITTINGFINISH
Low Emitting Finish
WALLTHICKNESS
Wall Thickness
5.000
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
12.000
HEIGHT
Height
16.000
DEPTH
Depth
0.625
WARRANTLYINFORMATION
Warrantly Information
Reflective Material - One Year, Stainless Steel Mirror Frame - Fifteen Years Against Corrosion
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/562/9170.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Mirrors
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.21.37.13.15
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Security Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.53
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Security Framed Wall Mirror
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030900
ADACOMPLIANT
ADA Compliant
Yes