??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
bluMartin
Description
freeAir 100
Bill of material
freeAir 100-Normal-1-Mit Box- -FA00.1020-FA00.1120-FA00.1222-VDMI.0015
H
Manufacturer
bluMartin GmbH
PDT
Product
freeAir 100
ABK
Article description short
Decentralised ventilation unit with heat recovery bluMartin freeAir 101
LOD
Level of detail
ABL
Article description long
Decentralised ventilation unit with heat recovery bluMartin freeAir 100. Decentralised ventilation unit with heat recovery via effective counterflow heat exchanger and demand-led control of air volume, humidity and temperature via 8 integrated temperature, humidity, CO2 and air pressure sensors, with integrated USB interface for reading out air quality and consumption parameters as well as for updating the operating software, WLAN-capable. With optional bluHome Connect Controller, integration into building control systems is possible (ModBus (RTU/TCP), KNX, BACnet, RS232). Connection option for additional extract or supply air rooms. Heat supply efficiency 87 % according to PHI/EN 13141-8, low energy consumption due to sensor-controlled adjustment of the air change rate, passive house certificate, energy label A+ according to EU Ecodesign Directive. Filter ePM10 (optional ePM1) for protection against fine dust and pollen, filter change interval normally annually.
AUSTEXT
Tender text
https://www.blumartin.de/planer-architekten/
ART
Item number
LTYP
Type of ventilation system
PROJBEZ
Your project name (optional)
BH
Construction project
F
Filter
SC
Soundproofing
Sound reduction index while operating 46db, with premium Cover mx. 60 dB
ST
Control
According to CO2 value, absolute humidity (outside air and room air), temperature; demand-driven between 8 and 100 m3/h.
WR
Heat recovery
94% (bei 50% rel. Feuchte)
WG
Degree of heat availability
87% (nach PHI-Kriterien & EN 13141-8)
VIDEO
Video Link
Link: "How to video" freeAir 100:
HT
Notice text
Specify wall thickness incl. interior and exterior plaster
INFK
INFO: condensate
ARTK
Item number condensate drain
WSG
Total wall thickness (influence on extension)
PI
Interior plaster
mm
Enter value for PI
Interior plaster
mm
cm
inch
ft
WS
Wall thickness
mm
Enter value for WS
Wall thickness
mm
cm
inch
ft
PA
Exterior plaster
WOF
Wall on/off
WSL
Wall thickness window reveal solution
GT
Device type
LWR
Length of outside hoods window reveal
DIRWR
Direction of outside hoods window reveal
ES
Installation situation
ARTRS
Item number bare brickwork set
BK
Shorten box to customer size
AD
Adapter
ARTAD
Item number: adapter
ADTA
Change Adapter
RM
Bare brick cover for wall box
BWH
Angle for timber construction
ARTVER
Item number: cover
PDIR
Ventilation line istallation situation concrete
BF
Order form bare brickwork set concrete
Order form bare brickwork set concrete
TYPAH
Outside hood type
AHM
Surface/material
TYPWS
Select type automatically according to wall thickness
ARTAH
Item number: outside hood
AHF1
Outside hood color 1
AHF
Outside hood color
HAH
Note: outside hood
TYPFR
Front plates type
ARTFR
Item number front plates
FRM
Front plates material
FRF1
Front plates color 1
FRF
Front plates colour
SB
Side visors
ZLA
Supply air outlet front plates
ZSS
Additional soundproofing