??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
bluMartin
Description
freeAir Plus
Bill of material
freeAir Plus
LOD
H
Manufacturer
bluMartin
PDT
Product
freeAir Plus
ABK
article description
Intelligent, active, sound-insulated transfer port
ABL
Article description long
Active overflow element with demand-controlled control of air volume, humidity and temperature via 3 integrated sensors for VOC, humidity and temperature, with integrated USB interface for reading out air quality and consumption parameters and for updating the operating software. Enables the connection of additional rooms to the freeAir living space ventilation without ventilation ducts.
AUSTEXT
Tender text
https://blumartin.de/planer-architekten/
BH
Construction project
SC
Soundproofing
Sound reduction index: 33 dB -standby
ST
Control
According to VOC value, absolute humidity, temperature; on demand between 10 and 70 m3/h.
GT
Device type
ART
Item number
IWS
Inner wall thickness
RB
bare brickwork block yes/no
ARB
number of bare brickwork blocks
ARTRB
Item number bare brickwork blocks
DES
Row Description
FRF1
Front plates color 1
FRF
Front plates colour
FRM
Front plates material extra