??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
FS-150 - Focus slim
Bill of material
1353.
PARTNOCOM
ArtNr (COM)
1353
LODLEVEL
LOD Level
STXTCOM
Ktxt (COM)
FS-150
ACOUSTICDESIGN
Akustikdesign
Ultra-compact, electronically controllable line source system, bass reflex
COMPONENTS
Bestückung
12 × 2.5" broadband chassis, water-repellent membrane, with coaxial Fohhn diffraction waveguide
MAXSPL1
Maximaler Schalldruck
121 dB
FREQRANGE
Übertragungsbereich
62 Hz – 17 kHz
OPERATIONALMODE
Betriebsart
active, 12 × DSP amplifier, Class-D
NOMDISPERHOR
Nennabstrahlwinkel, horizontal
140°
VERBEAMWIDTH
Öffnungswinkel, vertikal, digital steuerbar
0° to +90° in 0.1° increments
VERINCLINANGLE
Neigungswinkel, vertikal, digital steuerbar
-40° to +40° in 0.1° increments
ACOUSTICCENTRE
Akustisches Zentrum
both beams moveable between 0 – 100 % (from speaker bottom to top)
ENCLOSURE
Gehäuse
aluminum, powder coated
CONNECTORS
Anschlüsse
Dante audio and control with 100Base-TX Ethernet, analog input, mains power, USB-C Config for local configuration
DIMENSIONSWHD
Abmessungen ohne / inkl. Anschlussabdeckung (B x H x T)
85 × 1500 × 90 / 100 mm
WEIGHT
Gewicht
7.9 kg
STANDARDCOLOURS
Lagerfarben
black or white powder coated
FRONTDESIGN
Frontdesign
Front grille in enclosure color
PROTECTGRILLE
Schutzgitter
Steel grille, powder coated, backed with acoustically transparent 3D mesh
MOUNTINGPOINTS
Montagepunkte
continuous T-slot at rear
OPTIONALCOLOURS
Sonderfarben
RAL Classic / NCS / Pantone on request, Fohhn Texture Design
AMPLIFIERTYPE
Verstärkertyp
Pure Path Digital PWM
SUPFORAES671
Unterstützt AES67
yes
DSPCHANNELS
DSP channels, Fohhn Audio DSP
12
AMPLIFIERPOWER
Verstärkerleistung
12 × 75 W
FREQRESPONSE
Frequenzgang
20 Hz – 20 kHz
AMPLIFICATION
Verstärkung
25 dB
INPUTSENS
Eingangsempfindlichkeit
0 dBFS / +4,2 dBV
SIGNNOISERATIO
Signal/Rausch-Verhältnis
> 103 dB (A-weighted)
THDN
THD+N
0.08 % (1 kHz, 8 ohms, 3 dB below clipping)
DYNAMICRANGE
Dynamikbereich
> 120 dB
PWPROTECTION
Passwortschutz
yes
AUTOPOWERSAVE
Auto Power Save
adjustable from 1 s to 12 h, or never active
PROTECTCIRCUIT
Schutzschaltung
over voltage protection, over current protection, over temperature protection, short-circuit protection, DC protection, power on delay, soft start and inrush current limit
POWERSUPPLY
Spannungsversorgung
100 - 240 V AC 50/60 Hz, universal power supply with power factor correction (PFC)
POWCONSUMPTION
Leistungsaufnahme
300 W, Idle 20 W, Auto Power Save 4 W, Standby 3 W
POWERFACTORPFC
Leistungsfaktor (PFC)
> 90 %
TEMPRANGE
Temperaturbereich
0 – 40 °C
COOLING
Kühlung
fanless, passive
FIRFILTER
FIR-Filter
yes
GAIN1
Verstärkung
-80 dB – +12 dB
VOLUME
Volume
-80 dB – +12 dB
EQINPUT
EQ Input
10 fully parametric filters, Gain +/-12 dB, Frequency 10 Hz – 20 kHz, Q 0.1 – 100
EQOUTPUT
EQ Output
10 fully parametric filters, Gain +/-12 dB, Frequency 10 Hz – 20 kHz, Q 0.1 – 100
SELECT3BANDLIM
Selektives 3-Band-Limiting
bass / mid / high
LIMITERCOMPRES
Limiter / Compressor
2 × input, 1 × output
NOISEGATE
Noise Gate
2 × input, 1 × output
XOVER
X-over
Linkwitz-Riley 4th order (24 dB/octave), high pass 10 Hz - 20 kHz, low pass 10 Hz - 20 kHz, each 2 × input, 1 × output
DELAYINPUT
Delay Input
0 – 350 ms (0 – 120 m)
DELAYOUTPUT
Delay Output
0 – 640 ms (0 – 220 m)
USERPRESETS
User Presets
100
SIMBEAM1
Simulation Beam
Fohhn Net, Fohhn Audio Soft
SYSTEMLATENCY
Systemlatenz
Dante + 1.2 ms
BDSPECTIMECONS
Bandspezifische Zeitkonstanten
yes
FILTERTECH
Filtertechnik
80-bit double precision
REMOTECONTROL
Fernsteuerung
Fohhn Audio Soft, Fohhn Net over IP
REMOTEMON
Fernüberwachung
temperature, protect, signals, power supply, Fohhn Net, Fohhn Audio Soft
INTEGRATMEDCON
Integration in Mediensteuerung
UDP text protocol, Q-SYS Plugin available
INPUTCONTROL
Eingänge & Steuerung
1 × 100Base-TX Ethernet (RJ-45) for Dante audio and control, 1 × terminal for analog audio, balanced 1 × USB-C for control
MAINSCONNECTION
Netzanschluss
1 × 3-pin terminal (4.0 mm² rigid / 2.5 mm² flex)