??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fs2660_7r - Bel Power Solutions
Bill of material
FS2660-7R
PN
Part Number
FS2660-7R
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 24/24VDC, 2/2A, Input 20-100VDC, Output Voltage Control Input
POWER
Power
96 W
VIN
Voltage Input
20-100 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
2.vlj A
OT
Operating Temperature
-25 to 71 °C