??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FS2A - FS2A-fixings
Bill of material
FS2A 50
CODICE
Code
FS2A 50
A
75 mm
B
62 mm
C
12 mm
D
8 mm
E
25 mm
F
45 mm
G
32 mm
D1
50.5 mm
D2
44.5 mm
D3
9 mm