??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FSA - FCA-fixings
Bill of material
FSA 45
CODICE
Code
FSA 45
A
100 mm
B
64 mm
C
82 mm
D
37
D1
45 mm
D2
9
D3
M8
E
28
F
60 mm
G
15 mm
H
20 mm