??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Nitrogen Springs
Description
FSF - Fissaggi
Bill of material
06779/C
CODE
-
A
mm
B
mm
C
mm
D
30 mm
E
8.5 mm
F
mm
G
mm
H
mm
I
mm
L
15 mm
M
M8
N
mm
P
R