??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FSHASD - 支点螺钉 短头台阶螺帽固定性
Bill of material
FSHASD-D20-L16-H4
CNSORDERNO
Bestellnummer
CODE
代号
CZ
材质
45#
YD
硬度
33~38HRC
BMCL
表面处理
四氧化三铁保护膜
D
轴径
mm
L
指定单位0.1mm
mm
H
指定单位1mm
mm
Enter value for H
指定单位1mm
mm
cm
inch
ft
F
mm
A
mm
B
mm
C
mm
E
mm
MXP
MxP(粗牙螺纹)
T
mm
PDF
pdf
fshasd.pdf