??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FSLI-AG - Screw - on spirit levels for mounting with screws, Adjustable
Bill of material
FSLI-54-G-50-AG-SG
CN
Catalog Number
L
Dimension L
54 mm
A
Dimension A
15.5 mm
R
Dimension R
3.4 mm
C
Dimension C
6.3 mm
H
Dimension H
15.5 mm
H1
Dimension h
14.5 mm
LC
Dimension Lc
3.2 mm
P
Dimension P
45 mm