??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
FSM3-C (SUS)
Bill of material
FSM3-C005U2AA1L1N
MODEL
Model no.
FSM3
D
Display
C : IO-Link
RFR
Flow rate range (full scale flow rate)
FD
Flow direction
M
Body material/compatible fluids
PS
Port size
PD
Piping direction
1 : Straight
O
Output specifications
L : IO-Link communication
U
Unit specifications
1 : SI units only
VO
Valve option
N : None
C
Lead wire
MA
Mounting attachments
DT
Included documents
CS
Clean-room specifications