您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: ABB Automation
Created: 31.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ABB Automation
SE21.W.P20.H.F.0.A.S.A.A.2.1.G.x.1.A.000.000-JE
ABB Automation
Measurement & Analytics
Flow Measurement Products
Electromagnetic Flowmeters (Metric)
Process industry
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb_automation/2_meas_prod/3_flow/el_magnetic/process_industry/fsm4000_se21_asmtab.prj},{NB=SE21.W.P20.H.F.0.A.S.A.A.2.1.G.x.1.A.000.000-JE},{BESTNR=SE21},{DN=DN 20},{ZOLL=3/4},{DIAM=0020},{PC=W},{LMAT=P20},{ELEK=H},{PN=F},{CMAT=0},{ACC=A},{TEMP=S},{CER=A},{CCER=A},{TOPCE=2},{DES=1},{PL=G},{LEV=x},{EDES=1},{GM=A},{CBL=000},{EBL=000},{CALT=},{DOK=},{PCER=},{LL=JE},{F1=199.0},{FLANGE=3},{PPATH=assemblies/fsm4000_se21_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
ABB Automation
Description
FSM4000-SE21 - Electromagnetic Flowmeter Sensor, stainless steel housing, variable process connection
Bill of material
SE21.W.P20.H.F.0.A.S.A.A.2.1.G.x.1.A.000.000-JE
BESTNR
Order Code
SE21
DN
Meter Size
DN 20
DN 20
ZOLL
Meter Size
3/4
3/4
Inch
PC
Process Connection
W: Wafer type
R: Weld stubs DIN 11850
Q: Weld stubs DIN 2463
J: Weld stubs ISO 1127
X: Weld stubs SMS
V: Without adapter
P: Weld stubs ISO 2037
S: Pipe connection acc. DIN 11851
T: Tri-Clamp DIN 32676
K: Tri-Clamp ASME BPE
W: Wafer type
R: Weld stubs DIN 11850
Q: Weld stubs DIN 2463
J: Weld stubs ISO 1127
X: Weld stubs SMS
V: Without adapter
P: Weld stubs ISO 2037
S: Pipe connection acc. DIN 11851
T: Tri-Clamp DIN 32676
K: Tri-Clamp ASME BPE
LMAT
Liner Material / Meter Size
P20: PFA / DN 20 (3/4 in.)
P20: PFA / DN 20 (3/4 in.)
ELEK
Measuring Electrodes Material / Grounding Electrodes
H: Hastelloy C-4 (2.4610) / Without
B: Hastelloy B-3 (2.4600) / Without
S: AISI 316Ti SST (1.4571) / Without
M: Titanium / Without
T: Tantalum / Without
F: AISI 904L SST (1.4539) / Without
P: Platinum-Iridium / Without
O: Hastelloy C-4 (2.4610) / With
N: Hastelloy B-3 (2.4600) / With
E: AISI 316Ti SST (1.4571) / With
I: Titanium / With
Q: Tantalum / With
R: AISI 904L SST (1.4539) / With
G: Platinum-Iridium / With
H: Hastelloy C-4 (2.4610) / Without
B: Hastelloy B-3 (2.4600) / Without
S: AISI 316Ti SST (1.4571) / Without
M: Titanium / Without
T: Tantalum / Without
F: AISI 904L SST (1.4539) / Without
P: Platinum-Iridium / Without
O: Hastelloy C-4 (2.4610) / With
N: Hastelloy B-3 (2.4600) / With
E: AISI 316Ti SST (1.4571) / With
I: Titanium / With
Q: Tantalum / With
R: AISI 904L SST (1.4539) / With
G: Platinum-Iridium / With
PN
Pressure Rating
F: PN 40
P: ASME CL 150
Q: ASME CL 300
F: PN 40
P: ASME CL 150
Q: ASME CL 300
CMAT
Material of Process Connection
0: Without
0: Without
ACC
Accessories
A: Without
C: With fastening element
A: Without
C: With fastening element
TEMP
Temperature Range
S: Standard design
S: Standard design
CER
Certificates
A: Meter tube with PED certificate (>DN25)
D: Material certificate 3.1 acc. EN 10204 with pressure test acc. AD2000
G: Pressure test acc. AD2000
F: Inspection certificate 3.1 acc. EN 10204
A: Meter tube with PED certificate (>DN25)
D: Material certificate 3.1 acc. EN 10204 with pressure test acc. AD2000
G: Pressure test acc. AD2000
F: Inspection certificate 3.1 acc. EN 10204
CCER
Calibration Certifications
A: Standard
F: Fingerprint saved at factory
A: Standard
F: Fingerprint saved at factory
TOPCE
Type of Protection / Cable Entry
2: IP 67 / Thread for screw-type conduit fitting M20 x 1.5
4: IP 67 / Thread for screw-type conduit fitting NPT 1/2 in.
7: IP 68 / Thread for screw-type conduit fitting M20 x 1.5
8: IP 68 / Cable connected and connection box potted
2: IP 67 / Thread for screw-type conduit fitting M20 x 1.5
4: IP 67 / Thread for screw-type conduit fitting NPT 1/2 in.
7: IP 68 / Thread for screw-type conduit fitting M20 x 1.5
8: IP 68 / Cable connected and connection box potted
DES
Design
1: Without pre-amplifier
2: With pre-amplifier type A
4: With pre-amplifier type B
1: Without pre-amplifier
2: With pre-amplifier type A
4: With pre-amplifier type B
PL
Name Plate Language / Type
G: German / Adhesive foil
E: English / Adhesive foil
F: French / Adhesive foil
J: German / Stainless steel
K: English / Stainless steel
L: French / Stainless steel
G: German / Adhesive foil
E: English / Adhesive foil
F: French / Adhesive foil
J: German / Stainless steel
K: English / Stainless steel
L: French / Stainless steel
LEV
Design Level
x: (Specified by ABB)
x: (Specified by ABB)
EDES
Electrode Design
1: Standard
2: Pointed head
1: Standard
2: Pointed head
GM
Gasket Material
A: Without
A: Without
CBL
Signal Cable Length
000: Without cable
005: 5 m (16 ft)
010: 10 m (33 ft)
020: 20 m (66 ft)
030: 30 m (100 ft)
040: 40 m (131 ft)
050: 50 m (164 ft)
000: Without cable
005: 5 m (16 ft)
010: 10 m (33 ft)
020: 20 m (66 ft)
030: 30 m (100 ft)
040: 40 m (131 ft)
050: 50 m (164 ft)
EBL
Excitation Cable Length
000: Without cable
005: 5 m (16 ft)
010: 10 m (33 ft)
020: 20 m (66 ft)
030: 30 m (100 ft)
040: 40 m (131 ft)
050: 50 m (164 ft)
060: 60 m (197 ft)
070: 70 m (230 ft)
080: 80 m (262 ft)
090: 90 m (295 ft)
100: 100 m (328 ft)
125: 125 m (410 ft)
150: 150 m (490 ft)
175: 175 m (570 ft)
200: 200 m (660 ft)
000: Without cable
005: 5 m (16 ft)
010: 10 m (33 ft)
020: 20 m (66 ft)
030: 30 m (100 ft)
040: 40 m (131 ft)
050: 50 m (164 ft)
060: 60 m (197 ft)
070: 70 m (230 ft)
080: 80 m (262 ft)
090: 90 m (295 ft)
100: 100 m (328 ft)
125: 125 m (410 ft)
150: 150 m (490 ft)
175: 175 m (570 ft)
200: 200 m (660 ft)
CALT
Calibration
-
VK: 2 Points (Standard)
VC: 3 Point Standard Calibration
VE: Witnessed calibration, 5 calibration points
-
VK: 2 Points (Standard)
VC: 3 Point Standard Calibration
VE: Witnessed calibration, 5 calibration points
DOK
Documentation Language
-
M1: German
M5: English
MB: Russian
MW: Language package Western Europe / Scandinavia
ME: Language package Eastern Europe
-
M1: German
M5: English
MB: Russian
MW: Language package Western Europe / Scandinavia
ME: Language package Eastern Europe
PCER
Other Usage Certifications
-
CG0: Without
-
CG0: Without
LL
Lay Length
JE: Old length for DN 1 - 100
JE: Old length for DN 1 - 100
L
78.0
78.0
mm
D
54.0
54.0
mm
C
44.0
44.0
mm
G
0.0
mm
L1
0
mm
T
0
mm
F
147.7
147.7
mm