??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WMBerg
Description
FSP - Flexible Shaft Couplings
Bill of material
FSP26199-8
PN
Product No.
DES
Description
Flexible Shaft Coupling
CN
Catalog Name
Master Inch/Metric Catalog
A
Shaft Diameter ØA
Inch
B
Bore ØB (+.002/-.000)
Inch
C
Hub Diameter ØC
Inch
D
Width
TBD
L
Overall Length
Inch
MR
MIN RAD
EMAT
Ends Material
Steel/Zinc Plated
FCMAT
Flexible Cable Material
Steel/Phosphate
SMAT
Screw Material
Steel/Zinc Plated
T4
Max. TorqueCapacyty (Static or Dinamyc) for Given: Length of Unsupported Core 4 IN
IN-LB
T6
Max. TorqueCapacyty (Static or Dinamyc) for Given: Length of Unsupported Core 6 IN
IN-LB
T8
Max. TorqueCapacyty (Static or Dinamyc) for Given: Length of Unsupported Core 8 IN
IN-LB
T10
Max. TorqueCapacyty (Static or Dinamyc) for Given: Length of Unsupported Core 10 IN
IN-LB