??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
FTCLS, FTCLC, FTCLB, FTCLM, FTCLR, FTCLBB, FTCLAN, FTCLA, FTCLAB, FTCLSS, FTCLSSR, FTCLCH, FTCLBH, FTCLMH, FTCLSK, FTCLSUS, FTCLSH - Metal Collars - Flanged - Standard Grade, Dimension Configurable
Bill of material
FTCLS-V2.0-D4-H6-T1-L10.0
PN
Part Number
FTCLS-V2.0-D4-H6-T1-L10.0
TS
Type Selection
FTCLS, FTCLC, FTCLB, FTCLM, FTCLR, FTCLBB, FTCLAN, FTCLA, FTCLAB, FTCLSS, FTCLSSR, FTCLCH, FTCLBH, FTCLMH, FTCLSK, FTCLSUS, FTCLSH
MAT
Material
ST
Surface Treatment
HARD
Hardness
D
D 0.5mm Increment (1mm Increment for D=21 or more)
mm
V
V 0.5mm Increment (V3 or More)
mm
H
H 0.5mm Increment (1mm Increment for H=23 or more)
mm
Enter value for H
H 0.5mm Increment (1mm Increment for H=23 or more)
mm
cm
inch
ft
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
Standard Grade T Tolerance
TTOL
T Tolerance
+0.1/-0.1 mm
ALT2
C Chamfering
CC
CC 0.5mm Increment
mm
ALT3
Tapping
ALT4
Set Screw Hole
MC
MC Selection
WMC
WMC Selection
ALT6
Inner Diameter Tolerance
ALT5
Slitting