??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FTH80-200W - Built-in Linear Motion Guide
Bill of material
FTH80-05-50-PD-P20B-B3-C
MODEL
Model
FTH80
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
pcs
SA
Screw accuracy
L
l
328.00 mm
A
50
M
1
N
6 PCS
P
50
KG
3.91 kg
ML
Maximum load
50 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过750时,会产生螺杆偏摆,此时请将速度调降。
1000 mm/s
TYPE
DZ