??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FAR
Description
FTR-L-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS REDUCED HEAD
Bill of material
61503001
CODE
Code
61503001
DESC
Description
INS.STAINLESS STEEL A2 M3FTR
MAT
Material
A2 stainless steel
DD
Format
M3x0,5
B
Head dimension
5.5 mm
D
Head dimension
4.9 mm
L
Insert Lenght
8.5 mm
M
hexagon size
0.0 mm
SPMIN
Grip range MIN
0.5 mm
SPMAX
Grip range MAX
1.5 mm
VERSION
Version
SP
e
mm