??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
CKD
Description
FTS4-M5 - Barbed fitting
Bill of material
FTS4-M5_MRMA0
MODEL
Model
FTS4-M5
CTOD
Compatible tube OD
φ3.2,φ4
B
7.0 mm
E
M5x0.8 mm
MBS
Min. bore size
1.8
H
2.9 mm
J
5.5 mm
K
8.6 mm
L
2.9 mm
I
0.4
INFOTEXT
Product Info
Product Info