??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FAR
Description
FTTE-INX-A2 - STAINLESS STEEL A2 THREADED INSERTS COUNTERSUNK HEAD - HEXAGONAL SHANK
Bill of material
63005001
CODE
Code
DESC
Description
MAT
Material
stainless steel A2
DD
Format
B
Head dimension
mm
D
Head dimension
0.0 mm
L
Insert Lenght
mm
M
hexagon size
mm
VERSION
Version
SPMIN
Grip range MIN
0.5 mm
SPMAX
Grip range MAX
mm
SP
e
mm