??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lichtgitter
Description
Full cell gratings
Bill of material
P 225-20-3 Q225V-1-1-1000-1000
PRODUKTGRUPPE
Product group
Full cell gratings
BESTNR
Grating type
P 225-20-3 Q225
LODLEVEL
Level of detail
WERKSTOFF
Material
OF
Surface treatment
TSH
Bearing bar height (BBH)
mm
TSS
Bearing bar thickness (BBT)
mm
TT
Bearing bar pitch (BBP)
mm
QT
Crossbar pitch (CP)
mm
L
Length (dimension in the bearing bar direction) (L)
mm
Enter value for L
Length (dimension in the bearing bar direction) (L)
mm
cm
inch
ft
B
Width (dimension in the crossbar direction) (B)
mm
Enter value for B
Width (dimension in the crossbar direction) (B)
mm
cm
inch
ft
G
Weight
0.0 kg
INFO2
Lichtgitter website
HTML (Online)
ADDPDF
Version of data sheet
HINWEIS
Notice
-
HINWEIS2
Notice 2
The data given in this table corresponds to the current status. We reserve the right to make changes to the production program, the data and technical changes. Have Lichtgitter approve technical feasibility in the event of an order.