??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
FUSINE - Frameless mirror. Polished edge.
Bill of material
S810011
CODE
Code
S810011
LODDEST
LOD Destination
LODLEVEL
LOD level
HEIGHT
Height
cm
BRANDESC
Brand description
Inda
ARTNUM
Article Number
S810011
SDESCR1
Very Short Description 1
INDA Mirrors S810011
SDESCR2
Very Short Description 2
MIRRORS L42xH75.5xP5
ARTDESC
Article Description
MI.NO/L SHAP.FUSINE 42X75.5X5
INTERCODE
International Codes
EAN-13:8033163975788
ARTTYPE
Article type
Standard
STAT
State
Current
VAR
Variant Characteristics
0
WIDTH
Width
42 cm
DEPTH
Depth
3 cm
WEIGHT
Weight
3.95 kg
SER
Serie
Fusine
LINE
Line
Mirrors
MOD
Model
S810011
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
GROUPROD
Pool products
S07