You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
한국어
FWBB8-20-E0-F0
Misumi
metric
27_screws_nuts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/27_screws_nuts/fwbbsp.prj},{NB=FWBB8-20-E0-F0},{TRS=1},{MAT=1},{ST=B},{M=8},{L=20},{E=0},{F=0},{B=4.0},{T=4.0},{ALT1=},{ALT2=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Misumi
Description
FWBB, FWBBN, FWBBS, FWBBP - Length Specified Screws with Hexagon Sockets - Both Ends Right-Hand Screws
Bill of material
FWBB8-20-E0-F0
PN
Part No.
FWBB8-20-E0-F0
FWBB8-20-E0-F0
TRS
Thread Selection
Coarse
Fine
Coarse
Fine
MAT
Material
1045 Carbon Steel
304 Stainless Steel
1045 Carbon Steel
304 Stainless Steel
ST
Surface Treatment
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
M
8
8
PITCH
Thread Pitch
1.25
1.25
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
確定
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
確定
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
確定
B
4.0
4.0
mm
ALT1
Slitting
w/o SWC (Slitting)
with SWC (Slitting)
w/o SWC (Slitting)
with SWC (Slitting)
ALT2
Adds hexagonal sockets on the right end
N/A
N/A