??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fxr_3_32g - Bel Power Solutions
Bill of material
FXR-3-32G
PN
Part Number
FXR-3-32G
DESC
Description
AC-DC Power Shelf, Power 4800W, Output 32, 150A, Input 85-264VAC
POWER
Power
4800 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
32 VDC
OT
Operating Temperature
0 to 70 °C