??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FY50-100W - Ball screw drive
Bill of material
FY50-05-50-PD-P10-B1-C
MODEL
FY50
BL
mm
STROKE
mm
Enter value for STROKE
mm
cm
inch
ft
MP
MB
MOTORPOWER
BRAKE
IP
ACCURACY
L
314.0
L1
269.0
KG
2.37
ML
Maximum load
30 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过200时,会产生螺杆偏摆,此时请将速度调降。
500 mm/s
TYPE
DZ